Real-Time Status Analysis for Mobile Devices

Application

Constant status monitoring is necessary for the efficient use of mobile devices in the workplace. The devices must be reliable to avoid failures and malfunctions. It is also important that all apps are up-to-date and that all device components, such as the battery and sensors, are in perfect condition. This is the only way to ensure that the devices will support mobile workers at all times so they can perform their tasks without limitations.


Goal

Digital solutions are necessary for keeping an eye on the status of mobile devices and ensuring the functionality of all components—without requiring manual testing. The all-in-one eDIAGNOSTICS app from the Pepperl+Fuchs brand ecom makes this possible.


Solution

The digital diagnostic and analysis tool from ecom enables real-time monitoring of company-owned mobile devices. The eDIAGNOSTICS app checks all relevant data, such as battery status, charging cycles, remaining runtime, and the power consumption of single apps. It even examines the status of the touch screen, speakers, sensors, and Wi-Fi receiver.

The integrated update mechanism ensures that apps are always up-to-date, and a bug report helps identify sources of error within the device. It is possible to choose between complete diagnostics and single-component diagnostics. If there is no email client, diagnostic reports can be exported via an in-app client. Reports are sent directly to the experts from ecom so problems can be solved immediately.

Starting in December 2020, it will also be possible to retrieve information. Once this function is added, eANALYTICS can be used to identify faulty components within the wireless infrastructure and application setups that are causing high power consumption or device malfunctions.



The eDIAGNOSTICS app enables real-time monitoring of company-owned mobile devices.

Benefits

ecom's eDIAGNOSTICS app enables mobile workers to perform a comprehensive device check without having to assess all components individually. This way, workers can rely on the device without spending time on a manual inspection. Companies benefit from the app as well, since it ensures that all programs available on the device are up-to-date. This not only contributes to data security, it also serves to protect employees.

Companies and their workers must be able to rely on the constant availability of all device functions. By checking the device status, problems can be detected before they arise. This means possible damage to battery, sensors, and keys is detected early and the device can be serviced or replaced before a malfunction becomes a problem.


At a Glance

  • Immediate insights on the real-time device status
  • Automatic app update during start-up
  • Real-time error analysis
  • Data monitoring through internal analysis
  • Support from ecom experts based on transmitted diagnostic reports

e-news

Suscríbase a nuestro boletín y reciba regularmente noticias e información interesante sobre el mundo de la automatización.

Suscribirse

Lea el número actual de e-news:

  • Sensores industriales
  • Protección contra explosiones
amplify: la revista de Pepperl+Fuchs

Descubra nuestra revista online. En ella le esperan interesantes casos de éxitos, informes de aplicaciones, entrevistas y noticias regionales.

key visual digital products and services

The Digital Products and Services online portal combines automated staging with mobile device management and a real-time monitoring function on a single platform ...

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.