从防爆操作站及小的接线箱到为复杂机械装置和主要应用提供保护的复杂的控制分配接线箱,ASM EJB和GUB系列的防爆外壳为危险区域的控制和配电方案设计提供了基础。
Ex d和Ex tb型防爆装置使并非为了在气体危险环境或者尘暴危险环境以及严酷的腐蚀性环境中而设计的普通仪器能够使用。
包含多种控制功能的合适的操作元件可以集成在一起。因此,用户能够从可以使用 在危险工业应用环境中的大量的电气和过程自动化功能中受益。各种各样的S系列仪表外壳可以被用来对小型电子设备或信号转换器进行防爆保护。
The empty component approved stainless steel enclosures of the SR series offer an excellent base to build your solution. Whether you plan to produce terminal boxes, control stations or control panels, this series has been specifically sized and designed to meet the needs of your market. The enclosures can be supplied in a primary form or fully loaded with many accessory options such as gland plates in 3 or 6 mm thickness, hinges on the left or right of the enclosure, quarter-turn locks, cover security hasp, grounding bolts in various sizes and materials as well as a wide range of labeling options.
多于40种的EJB系列外壳为在危险区域的设备的安全防护提供了保障。它们是由不含铜的铝合金制成,提供多种设计选择,包括可视窗口的选择。
EJB/X系列多于40种的不锈钢外壳使得通过灵活的设备集成及多种控制功能的操作元件的选择按照客户的需要来设计成为可能。
从端子接线箱到复杂的防爆电器箱,40种GUB系列外壳保障了所有控制方案的可靠防爆保护。
在GUB/WE-TVCC系列坚固的外壳中集成CCTV摄像头使在严酷和爆炸危险区域的监控变得简单。该系列配套了所有常规配件。