为了多重电气线路和机械装置在爆炸危险环境中能够高效的运行和监测,防爆操作站可以准确地为满足应用要求而定制。
2个产品系列可供选择使用,根据Ex e, Ex ib, and Ex tb防爆装置类型得以认证。多达56种覆盖多种控制功能的操作元件可以依据外壳尺寸和系列集成在一个操作站中。
相配的防护等级和环境温度范围以及耐用的外壳材质,例如玻璃纤维增强聚酯和电抛光的不锈钢,保证了甚至在极度危险环境或者日益增加的卫生条件要求环境中的可靠运行。
The GR.CS* series comprises a range of glass fiber reinforced (GRP) control stations ready to be equipped with a wide array of monitoring and control functions. Several available enclosure sizes allow for an exact fit to the required number of operating elements, facilitating space-efficient installation. With a 10 mm design grid, risers for varying mounting depths, and a special gridded DIN rail for precise positioning of operator elements, these control stations can be very easily tailored to different application requirements.
Made of brushed AISI 316L stainless steel and ready to be equipped with a wide array of monitoring and control functions, the SR.CS* series control stations are designed for use in hazardous areas and harsh environments. The various enclosure sizes of these highly flexible control stations allow exact adaptation to the required number of control functions and facilitate space-saving installation.
ETL certified control stations from the SR.CS2* series are ready for use in Class I, Division 2 environments. As all other control stations from the SR series, these highly-flexible devices are fully customizable with accessories such as quarter turn locks, mounting brackets or gland plates.
The DS series features a range of high-quality stainless steel enclosures in type of protection Ex tD. They come in different sizes for ideal, space-saving configuration of individual control to large interface cabinets.