Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Actuating protection for emergency off button |
Mechanical specifications | ||
---|---|---|
Degree of protection | IP67 / IP69K | |
Material | ||
Housing | RAL 1004 (Golden-yellow, Signal colour for Warning, Caution or Note in accordance with DIN 4844) | |
Dimensions | 74 mm x 42 mm x 35 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27242692 |
ECLASS 12.0 | 27242692 |
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27279212 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121535 |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|