Unités de contrôle de sécurité

Choisir votre produit

Page suivanteDernière page
Produit

Safety control unit, For evaluating safety thru-beam sensors PSE4-SL, Safety category 3 according to EN61496-1, 24 V DC supply voltage, 1 safe output contact, Performance level PLd (EN13849-1) is attainable, Component of PSE4 modular system, Number of channels: 4-channel, Performance level (PL): PL d, Category: Cat. 3, Operating voltage: 24 V DC +20/-10 %
24 V AC ± 10 %, Connection: screw terminals , lead cross section 2 x 1 mm2fa

Safety control unit, For evaluating safety thru-beam sensors PSE4-SL, Safety category 4 according to EN61496-1, 24 V DC supply voltage, 2 safe output contacts, Performance level PLe (EN13849-1) is attainable, Component of PSE4 modular system, Number of channels: 1-channel, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC +20/-10 %, Connection: screw terminals , Cable cross-section 0.2 ... 2.5 mm2fa

Couvercle, Protections pour emplacements non utilisés de la SafeBoxfa

Boîtier vide pour appareil de traitement SB4 , Boîtier de la SafeBox avec platine bus a compléterfa

OSSD-R/E-stop-module, Safety outputs OSSD, external status displays OSSD, 2 sensor channels, Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stop function Cat.0 or Cat.1 and central stop function Cat.0, Time function, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % ,
24 V DC ± 20 % , via SB4 Housingfa

Sensor module, 4 sensor channels, Single module for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), Operating mode can be selected by means of DIP switches, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % , via SB4 Housingfa

Sensor module, 4 sensor channels, Single module for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), Micro-Controller controls, Operating mode can be selected by means of DIP switches, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % , via SB4 Housingfa

Muting module, 4 sensor channels, Double muting, Emergency muting for the correction of the material jam, Operating mode can be selected by means of DIP switches, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % ,
24 V DC ± 20 % , via SB4 Housingfa

OSSD-R/Supply-module, Safety outputs OSSD, external status displays OSSD, Start/Restart disable , Operating mode can be selected by means of DIP switches, Relay monitor, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % , via SB4 Housingfa

Evaluation device for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), 4 sensor channels, Self-monitoring (type 4 according to IEC/EN 61496-1), Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stability alarm indication, Clearly visible LED functional display, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC, ± 20 %fa
Page suivanteDernière page

Filtrer par

Number of Channels

Type of Voltage

Method of Electrical Connection

Safety Type

Safety Integrity Level

Performance Level

Category

Centre de sécurité fonctionnelle de Pepperl+Fuchs

Plusieurs centaines de produits ayant fait l'objet d'une évaluation SIL/PL, des outils gratuits et des brochures au même endroit : le « Centre de sécurité fonctionnelle » est votre point de départ lorsque vous devez mettre en œuvre des fonctions de sécurité.

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.