Human-Machine safe interface

EMERGENCY STOP handheld unit
EMERGENCY STOP handheld unit

Our AS-Interface emergency stop buttons enable you to bring your machine to a controlled standstill in the event of a malfunction or dangerous condition. The safety-relevant emergency stop button signals are evaluated via a safety monitor in the AS-Interface network. All the advantages of AS-Interface are therefore available.

Our emergency stop button is offered as a flush-mounted or surface-mounted unit. A handheld unit with 2 additional function buttons is also available.

Our emergency stop buttons conform with the harmonized European Standard EN ISO 13850 on functional aspects and principles for design of emergency stop equipment.


Gamma dei prodotti AS-Interface

Cogli l'opportunità per conoscere la gamma completa dei prodotti AS-Interface.