Non disponible à la vente
Non disponible à la vente

Universal Power Rail UPR-02

UPR-02

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Caractéristiques techniques  UPR-02

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC002542
UNSPSC 12.139121004

Details: UPR-02

Produits associés : UPR-02

Accessory of
FieldConnex® Fieldbus, Segment Coupler 1 for coupling PROFIBUS PA devices to PROFIBUS DP, Output: 12.6 ... 13.4 V/100 mA, Couples PROFIBUS PA devices transparently to PROFIBUS DP, Intrinsically safe, Ex ia (FISCO or Entity), Installation in Zone 2/Class I, Div. 2, Fixed, high-availability terminator, IECEx approval, Dust protection, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk
Zone 1 - intrinsically safe trunkpa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.