Accessori di sistema

Prodotti selezionati

Prossima PaginaUltima Pagina
Prodotto

1-channel, Dry contact input, For line fault detection (LFD)pa

25-point wiring link for control cabinet modules with screw terminalsfa

2-channel, NAMUR sensor input, Reduces field wiring by 50%, Supports 2:1 technologypa

2-channel, Dry contact input, Reduces field wiring by 50%, Supports 2:1 technologypa

1-channel, Precision resistor, Conversion of 0 mA ... 20 mA/0 V ... 5 Vpa

1-channel, Precision resistor, Conversion of 4 mA ... 20 mA/2 V ... 10 Vpa

2-pin, For KC modules of K-System, Integrated Cold Junction Compensation, Packaging unit: 1 piece KC-CJC, 1 piece KC-STP-BUpa

2-pin, For KC modules of K-System, Integrated Cold Junction Compensation, Packaging unit: 1 piece KC-CJC, 1 piece KC-STP-GNpa

K-System place holder module, Housing width 12.5 mm, Marshalling for field and control side circuits, Configurable via plug-in jumperspa

K-System place holder module, Housing width 12.5 mm, Marshalling for field and control side circuits, Configurable via plug-in jumpers, Connection via spring terminals with push-in connection technologypa
Prossima PaginaUltima Pagina
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.